NCV7707: Door Module Driver

Description: The NCV7707 is a powerful driver for automotive bo...
  • The NCV7707 is a powerful driver for automotive body control systems. The device is designed to control several loads in the front foor of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and folding including the electro-chromic mirror feature. Besides two half-bridge outputs to control lock and safe-lock motors, the device features four high-side outputs to drive LEDs or incandescent bulbs (up to 10W). To allow maximum flexibility, all lighting outputs can be PWM controlled thru PWM inputs (external signal source) or by an internal programmable PWM generator unit. The NCV7707 is controlled thru a 24 bit SPI interface with in-fram response.
  • Features
  • Operating Range from 5.5 V to 28 V
  • Six HighSide and Six LowSide Drivers Connected as HalfBridges
  • Four HighSide Lamp Drivers
  • One HighSide Driver for Mirror Heating
  • Electro Chromic Mirror Control
  • Independent PWM Functionality for All Outputs
  • Integrated Programmable PWM Generator Unit for All Lamp Driver Outputs
  • Programmable Softstart Function to Drive Loads with Higher Inrush Currents as Current Limitation Value
  • Multiplex Current Sense Analog Output for Advanced Load Monitoring
  • Very Low Current Consumption in Standby Mode
  • Charge Pump Output to Control an External Reverse Polarity Protection MOSFET
  • 24Bit SPI Interface for Output Control and Diagnostic
  • Protection Against Shortcircuit, Overvoltage and Overtemperature
  • Platform Devices: NCV7705, NCV7704, NCV7714, NCV7710
  • Applications
  • Decentralized Door Electronic Systems
  • Body Control Units (BCUs)
  • End Products
  • Automobiles
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV7707DQR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Door Module Driver
  • Package Type: SSOP-36 EP
  • Package Case Outline: 940AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Specifications
  • Number of Drivers: 12 
  • VCC Max (V): 28 
  • V(BR)GSS Max (V): 5.5 
  • V(BR)DSS Max (V): 40 
  • ID Max (A):
  • rDS(on) Max (Ω):
  • Tj Max (°C): 150 
  • Package Type: SSOP-36 EP 
  • ON Semiconductor Full Web Site