NCV7718: Hex Half-Bridge Driver

Description: The NCV7718 is a Hex Half-Bridge Driver with prote...
  • The NCV7718 is a Hex Half-Bridge Driver with protection features designed specifically for automotive and industrial motion control applications. The NCV7718 has independent controls and diagnostics. The device can be operated in forward, reverse, brake, and high impedance states. The drivers are controlled via a 16 bit SPI interface and are daisy chain compatible.
  • Features
  • Low Quiescent Current Sleep Mode
  • HighSide and LowSide Drivers Connected in a HalfBridge Configuration
  • Integrated Freewheeling Protection (LS and HS)
  • 0.55 A Peak Current
  • RDS(on) = 1 ohm (typ)
  • 5 MHz SPI Control
  • Compliance with 5 V and 3. 3 V Systems
  • Undervoltage and Overvoltage Lockout
  • Discriminated Fault Reporting
  • Overcurrent Protection
  • Overtemperature Protection
  • Under Load Detection
  • Daisy Chain Compatible with Multiple of 8 bit Devices
  • 16Bit Frame Detection
  • Dual Source of NCV7718C
  • Applications
  • Automotive
  • Industrial
  • DC Motor Management for HVAC Application
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV7718CDPR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Half-Bridge Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:55,000
  • NCV7718DPR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Hex Half-Bridge Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Applications
    Specifications
  • VM Min (V): 5.5 
  • VM Max (V): 40 
  • VCC Min (V): 3.15 
  • VCC Max (V): 5.25 
  • IO Min (A): 0.8 
  • IO Peak Max (A):
  • Control Type: SPI 
  • Current Sense: None 
  • Package Type: SSOP-24 
  • ON Semiconductor Full Web Site