NCV7718B: Hex Half-Bridge Driver

Description: The NCV7718B/C is a Hex Half-Bridge Driver with pr...
  • The NCV7718B/C is a Hex Half-Bridge Driver with protection features designed specifically for automotive and industrial motion control applications. The NCV7718B/C has independent controls and diagnostics. The device can be operated in forward, reverse, brake, and high impedance states. The drivers are controlled via a 16 bit SPI interface and are daisy chain compatible.
  • Features
  • Low Quiescent Current Sleep Mode
  • HighSide and LowSide Drivers Connected in a HalfBridge Configuration
  • Integrated Freewheeling Protection (LS and HS)
  • 0.55 A Peak Current
  • RDS(on) = 1 Ohm (typ)
  • Total Path Resistance (LS + HS) 4 Ohm (max) @ 500 mA
  • Compliance with 5 V and 3. 3 V Systems
  • Undervoltage and Overvoltage Lockout
  • Overcurrent and Overtemperature Protection
  • Under Load Detection
  • 5 MHz SPI Control With 16Bit Frame Detection
  • Daisy Chain Compatible with Multiple of 8 bit Devices
  • NCV7718C is the standard package option for NCV7718B
  • Applications
  • Automotive
  • Industrial
  • DC Motor Management for HVAC Application
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV7718BDQR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Half-Bridge Driver
  • Package Type: SSOP-24 NB EP
  • Package Case Outline: 940AK
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:27,500
  • NCV7718CDPR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Half-Bridge Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:4,924
  • Specifications
  • VM Min (V): 5.5 
  • VM Max (V): 40 
  • VCC Min (V): 3.15 
  • VCC Max (V): 5.25 
  • IO Min (A): 0.8 
  • IO Peak Max (A):
  • Control Type: SPI 
  • Current Sense: None 
  • Package Type: SSOP-24 NB EP  SSOP-24 
  • ON Semiconductor Full Web Site