NCV7720: Deca Half-Bridge Driver

Description: The NCV7720 Deca is a ten channel half-bridge driv...
  • The NCV7720 Deca is a ten channel half-bridge driver with protection features designed specifically for automotive and industrial motion control applications. The product has independent controls and diagnostics, and the drivers can be operated in forward, reverse, brake, and high impedance states. The device is controlled via a 16 bit SPI interface and is daisy chain compatible.
  • Features
  • Low Quiescent Current Sleep Mode
  • HighSide and LowSide Drivers Connected in a HalfBridge Configuration
  • Integrated Freewheeling Protection (LS and HS)
  • 0.55 A Peak Current
  • RDS(on) = 1 ohm (typ)
  • 5 MHz SPI Control
  • Compliance with 5 V and 3. 3 V Systems
  • Undervoltage and Overvoltage Lockout
  • Overcurrent Protection
  • Overtemperature Protection
  • Under Load Detection
  • Discriminated Fault Reporting
  • 16Bit Frame Detection
  • Daisy Chain Compatible with Multiple of 8 bit Devices
  • Applications
  • Automotive
  • Industrial
  • DC Motor Management for HVAC Application
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV7720DQR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Deca Half-Bridge Driver
  • Package Type: SSOP-24 NB EP
  • Package Case Outline: 940AK
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Applications
    Specifications
  • VM Min (V): 5.5 
  • VM Max (V): 40 
  • VCC Min (V): 3.15 
  • VCC Max (V): 5.25 
  • IO Min (A): 0.8 
  • IO Peak Max (A):
  • Control Type: SPI 
  • Current Sense: None 
  • Package Type: SSOP-24 NB EP 
  • ON Semiconductor Full Web Site