NCV7728: Hex Half-Bridge Driver

Description: The NCV7728 is a Hex Half-Bridge Driver with prote...
  • The NCV7728 is a Hex Half-Bridge Driver with protection features designed specifically for automotive and industrial motion control applications. The NCV7728 has independent controls and diagnostics. The device can be operated in forward, reverse, brake, and high impedance states. The drivers are controlled via a 16 bit SPI interface and are daisy chain compatible.
  • Features
  • Low Quiescent Current Sleep Mode
  • Half-bridge Connected High-side & Low-side Driver Configuration
  • Integrated High and Low-side Freewheeling Protection
  • 0.55 A Peak Current
  • RDS(on) = 1 Ω (typ.)
  • 5 MHz SPI Control
  • Compliance with 5 V and 3.3 V Systems
  • Undervoltage & Overvoltage Lockout
  • Discriminated Fault Reporting
  • Overcurrent Protection
  • Overtemperature Protection
  • High-side and Low-side Underload Detection
  • Daisy Chain Compatible with Multiples of 8-bit Devices
  • 16-bit Frame Detection
  • Applications
  • Automotive
  • Industrial
  • DC Motor Management for HVAC Application
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV7728DPAR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Half-Bridge Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:5,000
  • NCV7728DPR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Half-Bridge Driver
  • Package Type: SSOP-24
  • Package Case Outline: 565AL
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • VM Min (V): 5.5 
  • VM Max (V): 40 
  • VCC Min (V): 3.15 
  • VCC Max (V): 5.5 
  • IO Min (A): 0.8 
  • IO Peak Max (A):
  • Control Type: SPI 
  • Current Sense: None 
  • Package Type: SSOP-24 
  • ON Semiconductor Full Web Site