NCV8509: Sequenced Linear Dual-Voltage Regulator

Description: The NCV8509 Series are dual voltage regulators who...
  • The NCV8509 Series are dual voltage regulators whose output voltages power up in such a manner as to protect the integrity of modern day microcontroller I/O and ESD input structures.
    Newer generation microcontrollers require two power supplies. One voltage is used for powering the core, while the other powers the I/O.
    Power up sequencing of these dual voltages is crucial to ensure the integrity of the microprocessor.
  • Features
  • Power Up Sequencing
  • Voltage Output Options
    5.0 V / 2.6 V
    5.0 V / 2.5 V
    3.3 V / 1.8 V
  • Output Capability 100 mA (both outputs)
  • Adjustable Reset Delay
  • Dual Drive Reset
  • Programmable SLEW Rate Control
  • Protections:
    Thermal Shutdown
    Current Limit
    Power Shunt
  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available
  • Applications
  • Powertrain
  • Telematics
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8509PDW18G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sequenced Linear Dual-Voltage Regulator, 3.3 V / 1.8 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8509PDW18R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sequenced Linear Dual-Voltage Regulator, 3.3 V / 1.8 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8509PDW25G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8509PDW25R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8509PDW26G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.6 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8509PDW26R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.6 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8509PDW18
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Sequenced Linear Dual-Voltage Regulator, 3.3 V / 1.8 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8509PDW18R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Sequenced Linear Dual-Voltage Regulator, 3.3 V / 1.8 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8509PDW25
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8509PDW25R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8509PDW26
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.6 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8509PDW26R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Sequenced Linear Dual-Voltage Regulator, 5.0 V / 2.6 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 2.5 
  • IO Typ (A): 0.1 
  • VI Min (V):
  • VI Max (V): 50 
  • VDO Typ (V): 0.6 
  • Iq Typ (mA): 0.125 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-16 WB EP 
  • ON Semiconductor Full Web Site