NCV8718: LDO Regulator, 300 mA, Low Iq, Wide Input Voltage

Description: The NCV8718 is 300 mA LDO Linear Voltage Regulator...
  • The NCV8718 is 300 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra−low quiescent current consumption (typ. 4 µA over the full temperature range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.

    Similar Products:


      NCV8715 NCV8716 NCV8718
    Output Current (A) 0.05 0.08 0.30
    PSRR f=1 kHz (dB) 50 50 60
    Dropout Voltage (V) 0.230 0.310 0.285
  • Features
  • Ultra−Low Quiescent Current typ. 4 µA over Temperature - Improved efficiency during light load conditions
  • Operating Input Voltage Range 2.5 V to 24 V - Wide operating range, suitable for industrial
  • Adjustable and Fixed Version Available - Possibility to create any output voltage in range 1.2V to 5V
  • High PSRR 60dB at 1kHz - Excellent for power sensitive device
  • Noise typ. 36 µVRMS from 100 Hz to 100 kHz - Very well suited for noise sensitive application
  • Stable with 1 µF output capacitor - Good stability with common and cheap capacitors
  • Soft−start to Reduce Inrush Current and Overshoots - Smooth and controlled output voltage raise
  • SOA Limiting for High Vin / High Iout – Static and Dynamic - Reliable operation under various condition
  • Applications
  • Battery powered equipment
  • Industrial power supplies
  • Wireless routers
  • Wireless charges
  • Portable equipment
  • Communication system
  • End Products
  • Wireless charges, routers
  • Wearable electronics
  • Sensor systems
  • Battery powered applications
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8718AMT330TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Low Iq, Wide Input Voltage, Fixed 3V3, Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8718AMT500TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Low Iq, Wide Input Voltage, Fixed 5V, Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • NCV8718AMTADJTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Low Iq, Wide Input Voltage, Adjustable, Active Discharge
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:81,000
  • NCV8718BMT330TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Low Iq, Wide Input Voltage, Fixed 3.3V, Non-Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8718BMT500TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Low Iq, Wide Input Voltage, Fixed 5V, Non-Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output:   Single 
  • Polarity:   Positive 
  • VO (V):   Adjustable  1.2-5.0 
  • IO Typ (A):   0.3 
  • VI Min (V):   2.5 
  • VI Max (V):   24 
  • VDO Typ (V):  
  • Iq Typ (mA):   0.004 
  • PSRR (dB):   60 
  • Noise (µVrms):   36 
  • Enable:   Yes 
  • PowerGood:   No 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site