NCV8768: LDO Regulator, Ultra Low Iq, 150 mA, with Window Watchdog, Enable and Reset

Description: The NCV8768 is 150 mA LDO regulator with integrate...
  • The NCV8768 is 150 mA LDO regulator with integrated window watchdog and reset functions dedicated for microprocessor applications. Its robustness allows NCV8768 to be used in severe automotive environments, Ultra low quiescent current as low as 31 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. The Enable function can be used for further decrease of quiescent current down to 1 µA.
    The NCV8768 contains protection functions as current limit and thermal shutdown.
  • Features
  • 5.0 V, ±2%, 150 mA - Tight regulation limits
  • Ultra Low Quiescent Current: Typ 31 µA - Save battery life
  • Very Low Dropout Voltage - Maintains output voltage regulation at low input voltages (especially during automotive cranking).
  • Enable Function - External control over the device
  • Reset with Adjustable Power-on Delay - Prohibits the microprocessor from performing unrequested tasks at low voltage.
  • Window Watchdog - MPU control
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown - Self protection
  • NCV Prefix for Automotive - Meets automotive Site and change control & AEC-Q100 Qualification requirements.
  • Applications
  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8768ABD250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra Low Iq, 150 mA, with Window Watchdog, Enable and Reset, 5V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.15 
  • VI Min (V): 4.5 
  • VI Max (V): 40 
  • VDO Typ (V): 0.225 
  • Iq Typ (mA): 0.031 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site