NCV8851-1: Automotive Average Current Mode Controller

Description: The NCV8851-1 is an adjustable output, synchronous...
  • The NCV8851-1 is an adjustable output, synchronous buck controller, which drives dual N-channel MOSFETs, ideal for high power applications. Average current mode control is employed for very fast transient response and tight regulation over wide input voltage and output load ranges. The IC incorporates an internal fixed 6.0 V low-dropout linear regulator (LDO), which supplies charge to the switch mode power supply's (SMPS) bottom gate driver, limiting the power lost to excess gate drive. The IC is designed for operation over a wide input voltage range (4.5 V to 40 V) and is capable of 10 to 1 voltage conversion at 500 kHz. Additional controller features include undervoltage lockout, internal soft start, low quiescent current sleep mode, programmable frequency, SYNC function, average current limiting, cycle-by-cycle overcurrent protection and thermal shutdown.
  • Features
  • Average current mode control - Fast transient response and simple compensator design
  • 0.8 V 2% reference voltage - Tight tolerance on programmable output voltage
  • Wide input voltage range of 4.5 V to 40 V - Allows for direct regulation from car battery through load dump conditions
  • 6.0 V low-dropout linear regulator (LDO) - Supplies internal supply for gate drivers
  • Input UVLO (Undervoltage Lockout) - Disables start-up in undervoltage conditions
  • Internal soft-start - Lowers inrush current and avoids output overshoot during start-up
  • 1.0 µA maximum quiescent current in sleep mode - Very low sleep current
  • Adaptive non-overlap circuitry - Protects against switch cross-conduction (shoot-through)
  • Programmable fixed frequency 170 kHz to 500 kHz - Allows for design flexibility
  • External clock synchronization up to 600 kHz - Allows for frequency synchronization and spread spectrum operation
  • Average current limiting (ACL) - Limits current to protect devices
  • Cycle-by-cycle overcurrent protection (OCP) - Protects components in case of a short-circuit and recovers
  • Thermal shutdown (TSD) - Thermally protects IC
  • Applications
  • Automotive systems requiring high current
  • Pre-regulated supply for low-voltage SMPSs and LDOs
  • End Products
  • Automotive systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV8851-1DBR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Automotive Average Current Mode Controller
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 40 
  • fSW Typ (kHz): Up to 500 
  • Package Type: TSSOP-20 
  • ON Semiconductor Full Web Site