NCV8871: Non-Synchronous Boost Controller, Automotive Grade

Description: The NCV8871 is an adjustable output non-synchronou...
  • The NCV8871 is an adjustable output non-synchronous boost controller which drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internally-set soft-start, undervoltage lockout, cycle-by-cycle current limiting, hiccup-mode short-circuit protection and thermal shutdown. Additional features include low quiescent current sleep mode and externally-synchronizable switching frequency.
  • Features
  • Peak Current Mode Control with Internal Slope Compensation - Good transient response over a wide input voltage and load range
  • 1.2 V 2% Reference voltage - Accurate voltage regulation
  • Wide Input Voltage Range of 3.2 V to 40 Vdc, 45 V Load Dump - Works in a wide variety of applications
  • Input undervoltage lockout (UVLO) - Disables start up in undervoltage conditions
  • Internal SoftStart - Decreases inrush current
  • Low quiescent current in sleep mode - Very low off current
  • Cycle-by-cycle current limit protection - Protects against over current conditions
  • Hiccup-mode short-circuit protection (SCP) - Protects against short circuit faults
  • Thermal shutdown (TSD) - Thermally protects IC
  • Applications
  • Start-Stop systems
  • SEPIC (Non-inverting Buck Boost)
  • Direct Gas Injection
  • End Products
  • Automotive Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV887100D1R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Non-Synchronous Boost Controller, Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCV887101D1R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Non-Synchronous Boost Controller, Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • NCV887102D1R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Non-Synchronous Boost Controller, Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:2,500
  • NCV887103D1R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Non-Synchronous Boost Controller, Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCV887104D1R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Non-Synchronous Boost Controller, Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Applications
    Specifications
  • Topology: Step-Up 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 3.2 
  • VCC Max (V): 44 
  • fSW Typ (kHz): 170  1000  340 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site