NCV8876: Automotive Grade Start-Stop Non-Synchronous Boost Controller

Description:

The NCV8876 is a Non-Synchronous Boost controll...

  • The NCV8876 is a Non-Synchronous Boost controller designed to supply a minimum output voltage during Start-Stop vehicle operation battery voltage sags. The controller drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include, cycle-by-cycle current limiting, protection and thermal shutdown. Additional features include low quiescent current sleep mode operation. The NCV8876 is enabled when the supply voltage drops below 7.3 V, with boost operation initiated when the supply voltage is below 6.8 V.

    Use the NCV8876 Evaluation Board SystemVision design and simulation environment to verify parametric and functional performance, and gain a better understanding of the features and behavior through live, virtual testing.

  • Features
  • Automatic enable below 7.3 V (factory programmable) - Extra functionality in compact SOIC8 package
  • -40 C to 150 C operation - Automotive grade
  • 2 V to 45 V operation - Operates through cranking and load dump
  • Low Quiescent Current in Sleep Mode (<12 uA Typical) - Meets Automotive Low Iq requirements
  • Status monitoring - Provides operating status to microcontroller
  • Applications
  • Start-Stop applications
  • End Products
  • Automotive applications
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV887600D1R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Automotive Grade Start-Stop Non-Synchronous Boost Controller
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:5,000
  • NCV887601D1R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Automotive Grade Start-Stop Non-Synchronous Boost Controller
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Topology: Step-Up 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 3.6 
  • VCC Max (V): 45 
  • fSW Typ (kHz): Up to 500 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site