NDS352AP: P-Channel Logic Level Enhancement Mode Field Effect Transistor -30V, -0.9A, 300mΩ

Description: These P -Channel logic level enhancement mode powe...
  • These P -Channel logic level enhancement mode power field effect transistors are produced using Fairchild's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications such as notebook computer power management, portable electronics, and other battery powered circuits where fast high-side switching, and low in-line power loss are needed in a very small outline surface mount package.
  • Features
  • -0.9 A, -30 V
    rDS(ON) = 0.5 Ω @ VGS = -4.5 V
    rDS(ON) = 0.3 Ω @ VGS = -10 V
  • Industry Standard Outline SOT-23 Surface Mount Package Using Proprietary SuperSOT™-3 Design for Superior Thermal and Electrical Capabilities.
  • High Density Cell Design for Extremely Low rDS(ON)
  • Exceptional On-Resistance and Maximum DC Current Capability
  • Applications
  • This product is general usage and suitable for many different applications
  • Technical Documentation & Design Resources
    Availability and Samples
    NDS352AP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: P-Channel Logic Level Enhancement Mode Field Effect Transistor -30V, -0.9A, 300mΩ
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Newark:>1K
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): -30 
  • VGS Max (V): 20 
  • VGS(th) Max (V): -3 
  • ID Max (A): -0.9 
  • PD Max (W): 0.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 500 
  • RDS(on) Max @ VGS = 10 V (mΩ): 300 
  • Qg Typ @ VGS = 4.5 V (nC): 3.5 
  • Qg Typ @ VGS = 10 V (nC):
  • Ciss Typ (pF): 135 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site