NE5517: Operational Transconductance Amplifier, Dual

Description: The AU5517 and NE5517 contain two current-controll...
  • The AU5517 and NE5517 contain two current-controlled operational transconductance amplifiers, each with a differential input and push-pull output. The AU5517/NE5517 offers significant design and performance advantages over similar devices for all types of programmable gain applications. Circuit performance is enhanced through the use of linearizing diodes at the inputs which enable a 10 dB signal-to-noise improvement referenced to 0.5% THD. The AU5517/NE5517 is suited for a wide variety of industrial and consumer applications. Constant impedance buffers on the chip allow general use of the AU5517/NE5517. These buffers are made of Darlington transistors and a biasing network that virtually eliminate the change of offset voltage due to a burst in the bias current IABC, hence eliminating the audible noise that could otherwise be heard in high quality audio applications.
  • Features
  • Constant Impedance Buffers
  • Delta VBE of Buffer is Constant with Amplifier Ibias Change
  • Excellent Matching Between Amplifiers
  • Linearizing Diodes
  • High Output Signal-to-Noise Ratio
  • Applications
  • Multiplexers
  • Timers
  • DolbyE HX Systems
  • Current-controlled Amplifiers, Filters
  • Current-controlled Oscillators, Impedances
  • End Products
  • Electronic Music Synthesizers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    AU5517DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Transconductance Amplifier, Dual, -40 to +125 °C
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • PandS:>1K
  • NE5517ANG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Transconductance Amplifier, Dual, 0 to +70 °C
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • NE5517DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Transconductance Amplifier, Dual, 0 to +70 °C
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Newark:<1K
  • Newark:<1K
  • ON Semiconductor:33,072
  • NE5517DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Transconductance Amplifier, Dual, 0 to +70 °C
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:15,000
  • NE5517NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Transconductance Amplifier, Dual, 0 to +70 °C
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • AU5517DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Transconductance Amplifier, Dual
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5517AN
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Transconductance Amplifier, Dual
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • NE5517D
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Transconductance Amplifier, Dual
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NE5517DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Transconductance Amplifier, Dual
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5517N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Transconductance Amplifier, Dual
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V): -18 
  • VS Max (V): 18 
  • Iq Typ (mA): 1.3 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 50 
  • IO Typ (mA): 0.005 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): 400000 
  • CMRR Typ (dB): 110 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 125  0 to 70 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site