NFVA35065L32: Intelligent Power Module (IPM), AEC-Q & AQG324, Automotive, Inverter 650V,50A

Description: NFVA35065L32 is an advanced Automotive Intelligent...
  • NFVA35065L32 is an advanced Automotive Intelligent Power Module (IPM), providing a fully−featured, high−performance inverter output stage for hybrid and electric vehicles. These modules integrate optimized gate drive of the built−in IGBTs to minimize EMI and losses, while also providing multiple on−module protection features including under−voltage lockouts, over−current shutdown, thermal monitoring of drive IC, and fault reporting. The built−in, high−speed HVIC requires only a single supply voltage and translates the incoming logic−level gate inputs to the high−voltage, high−current drive signals required to properly drive the module’s internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • 650 V/50 A 3−Phase IGBT Inverter with Integral Gate Drivers and Protections - High integration in compact form factor Short design cycle & assembly process
  • WW 1st Automotive qualified grade HV module (AEC−Q100, 101 & AQG(LV)324) - WW 1st automotive qualified IPM
  • 175°C guaranteed Short−Circuit Rated FS Trench IGBTs with stable EMI performance - Outstanding ruggedness
  • Outstanding Thermal Resistance using AIN DBC Substrate - Extra long lifetime
  • Automotive SPM in 27 pin DIP package
  • Separated Open−Emitter Pins from Low−Side IGBTs for Three−Phase Current Sensing
  • Single−Grounded Power Supply
  • LVIC Temperature−Sensing Built−In for Temperature Monitoring
  • Isolation Rating: 2500 Vrms/1 min.
  • Applications
  • Automotive high voltage auxiliary motors
  • End Products
  • Climate Control - e Compressor
  • HV Oil/Water Pumps
  • HV Super/Turbochargers
  • Variety HV Fan
  • Technical Documentation & Design Resources
    Availability and Samples
    NFVA35065L32
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Intelligent Power Module (IPM), AEC-Q & AQG324, Automotive, Inverter 650V,50A, 650V, 50A ASPM27
  • Package Type: DIP-027
  • Package Case Outline: MODFJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 60
  • Specifications
  • Family: ASPM27-V2 
  • Rated Voltage Min (V): 650 
  • IO @ 25 °C Min (A): 50 
  • VCE(sat) @ 25 °C Typ (V): 1.75 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: DIP-027 
  • ON Semiconductor Full Web Site