NGTB40N120L3: IGBT, Ultra Field stop - 1200V 40A, Low VCEsat

Description: This Insulated Gate Bipolar Transistor (IGBT) feat...
  • This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Ultra Field Stop Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss. The IGBT is well suited for motor driver applications. Incorporated into the device is a soft and fast co−packaged free wheeling diode with a low forward voltage.
  • Features
  • Extremely Efficient Trench with Ultra Field Stop Technology
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for Low VCEsat
  • These are Pb−Free Devices
  • Applications
  • Motor Drive Inverter
  • Industrial Switching
  • Welding
  • End Products
  • Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTB40N120L3WG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, Ultra Field stop - 1200V 40A, Low VCEsat
  • Package Type: TO-247-3
  • Package Case Outline: 340AL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 1.55 
  • VF Typ (V):
  • Eoff Typ (mJ): 1.5 
  • Eon Typ (mJ): 1.5 
  • Trr Typ (ns): 86 
  • Irr Typ (A): 12 
  • Gate Charge Typ (nC): 220 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 454 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site