NHP220SF: Rectifier, Ultrafast, 2 A, 200 V

Description: This SOD−123FL ultrafast rectifier provides fast s...
  • This SOD−123FL ultrafast rectifier provides fast switching performance with soft recovery in a compact thermally efficient package. Its compact footprint makes it ideally suited to portable and automotive applications where board space is at a premium. Its low profile makes it a good option for flat panel display and other applications with limited vertical clearance. The device offers low leakage over temperature making it a good match for applications requiring low quiescent current.
  • Features
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile - Maximum Height of 4.0 mm
  • Small Footprint - Footprint Area of 5.94 mm2
  • NRV Prefix for Automotive andOther Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Instrumentation
  • Output Rectification in Switching Power Supplies Including Mini Adapters and Flat Panel Display
  • LED Lighting
  • Freewheeling Diode Where Space is at a Premium
  • Engine Control
  • Infotainment and Other Space Constrained Center Stack Applications
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NHP220SFT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Rectifier, Ultrafast, 2 A, 200 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>100K
  • Newark:>1K
  • NRVHP220SFT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Rectifier, Ultrafast, 2 A, 200 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:350,000
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 200 
  • VFM Max (V): 1.05 
  • IFSM Max (A): 25 
  • IR Max (mA): 0.0005 
  • Package Type: SOD-123FL 
  • ON Semiconductor Full Web Site