NIV1161: Low Capacitance ESD Protection with short−to−battery blocking for Automotive High Speed Data Lines

Description: The NIS/NIV1161 is designed to protect high speed ...
  • The NIS/NIV1161 is designed to protect high speed data lines from ESD as well as short to vehicle battery situations. The ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines while the low RDS(on) FET limits distortion on the signal lines. The flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB and LVDS protocols.
  • Features
  • Low Capacitance (0.65 pF Typical, I/O to GND)
  • Diode Capacitance Matching Between I/O’s: 1% Typical
  • Optimized Layout for Excellent High Speed Signal Integrity
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • Short-to-battery blocking
  • Applications
  • Automotive High Speed Signal Pairs
  • USB 2.0/3.0
  • LVDS
  • APIX 2
  • HDMI
  • End Products
  • Automotive Infotainment
  • Automotive Clusters
  • Technical Documentation & Design Resources
    Availability and Samples
    NIS1161MTTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection with short−to−battery blocking for Automotive High Speed Data Lines
  • Package Type: WDFN-6
  • Package Case Outline: 511CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • ON Semiconductor:426,000
  • NIV1161MTTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance ESD Protection with short−to−battery blocking for Automotive High Speed Data Lines
  • Package Type: WDFN-6
  • Package Case Outline: 511CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Interface: USB 3.0  HDMI 1.3/1.4  USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.65 
  • V(BR) Min (V): 16.5 
  • VRWM Max (V): 16 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site