NL17SH00: Single 2-Input NAND Gate

Description: The NL17SH00 is an advanced high speed CMOS 2-inpu...
  • The NL17SH00 is an advanced high speed CMOS 2-input NAND gate fabricated with silicon gate CMOS technology. The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output. The NL17SH00 input structure provides protection when voltages up to 7.0 V are applied, regardless of the supply voltage. This allows the NL17SH00 to be used to interface 5.0 V circuits to 3.0 V circuits.
  • Features
  • High Speed: tPD = 3.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SH00P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:200,000
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA):
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site