NL17SH34: Single Buffer

Description: The NL17SH34 MiniGate is an advanced high speed CM...
  • The NL17SH34 MiniGate is an advanced high speed CMOS Buffer in ultra small footprint.The NL17SH34 input structure provides protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1.0 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Package
  • These are PbFree and HalideFree Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SH34P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Buffer
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:192,000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10.6 
  • IO Max (mA):
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site