NL17SZ00: Single 2-Input NAND Gate

Description: The NL17SZ00 MiniGate™ is a single 2-input N...
  • The NL17SZ00 MiniGate™ is a single 2-input NAND Gate, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 pacakge or the tiny 1.6 X 1.6 X .6 mm SOT553 package.
  • Features
  • Tiny SOT-353 and SOT553 Packages
  • 2.7 ns TPD at 5 Volts (typ)
  • Source/Sink 24 mA at 3.0 Volts
  • Over-Voltage Tolerant Inputs
  • Pin For Pin with NC7SZ00P5X, TC7SZ00FU, and TC7SZ00AFE
  • Chip Complexity: FETs = 20
  • Designed for 1.65 V to 5.5 V VCC
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL17SZ00DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • PandS:>1K
  • NL17SZ00P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:192,000
  • NL17SZ00XV5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NLV17SZ00DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate, LOG 2 INPUT NAND GATE TR
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.4 
  • IO Max (mA): 24 
  • Package Type: SC-88A / SC-70-5  SOT-953  SOT-553 
  • ON Semiconductor Full Web Site