NL3HS3124A: 3.3 V, 2 Channel, 2:1 Differential Mux/Demux

Description: The NL3HS3124A is a 2 channel, 2−to−1 differential...
  • The NL3HS3124A is a 2 channel, 2−to−1 differential multiplexer /demultiplexer for USB 3.0, PCI Express Generation 3, or other high−speed serial interface applications. The NL3HS3124A can switch two differential signals to one of two locations. The device has minimal channel−to−channel skew as well as minimal channel−to−channel crosstalk, making the device ideal for high−speed serial interface applications.
  • Features
  • 2 Bidirectional Channel, 2 : 1 Differential Multiplexer/Demultiplexer
  • High−speed Signal Switching for 10 Gbps Applications
  • High Bandwidth: > 6.3 GHz at −3 dB
  • Low Insertion Loss: ♦ −0.5 dB at 100 MHz ♦ −2.8 dB at 4.0 GHz
  • Low Return Loss: −9.27 dB at 4 GHz
  • Low Crosstalk: −35 dB at 4 GHz
  • Low Off−state Isolation: −19 dB at 4 GHz
  • Low Intra−pair Skew: 5 ps Typical
  • Low Inter−pair Skew: 35 ps Maximum
  • VDD Operating Range: 3.0 V to 3.6 V
  • Shutdown Pin (SD) for Power−saving Mode
  • Standby Current less than 1 µA
  • ESD Tolerance:
    ♦ 4000 V HBM
    ♦ 300 V MM
    ♦ 2000 V CDM
  • 2.5 mm x 4.5 mm QFN20 Package
  • This Device is Pb−Free, Halogen−Free/BFR−Free and is RoHS−Compliant
  • Applications
  • USB 3.0
  • Routing of High−speed Differential Signals
  • PCIe Gen2
  • DisplayPort 1.2
  • SATA 6 Gbps
  • End Products
  • Mobile, Tablet, Camera
  • Technical Documentation & Design Resources
    Availability and Samples
    NL3HS3124AMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V, 2 Channel, 2:1 Differential Mux/Demux
  • Package Type: QFN-20
  • Package Case Outline: 485FK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:18,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 200 
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • Package Type: QFN-20 
  • ON Semiconductor Full Web Site