NLAS4599: Single SPDT Analog Switch Single Supply

Description: The NLAS4599 is an advanced high speed CMOS single...
  • The NLAS4599 is an advanced high speed CMOS single pole - double throw analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining low power dissipation. This switch controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

    The device has been designed so the ON resistance (RON) is much lower and more linear over input voltage than RON of typical CMOS analog switches.

    The channel select input is compatible with standard CMOS outputs; with a pull-up resistor, it is compatible with LSTTL outputs.

    The channel select input structure provides protection when voltages between 0 V and 5.5 V are applied, regardless of the supply voltage. This input structure helps prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.
  • Features
  • Channel Select Input Over-Voltage Tolerant to 5.5 V
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Circuitry
  • Low Power Dissipation: ICC = 2 mA (Max) at TA= 25°C
  • Diode Protection Provided on Channel Select Input
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 200 V, CDM > 1500 V
  • Chip Complexity: 38 FETs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS4599DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single SPDT Analog Switch Single Supply
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>10K
  • PandS:>1K
  • NLAS4599DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single SPDT Analog Switch Single Supply
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • PandS:>10K
  • NLVAS4599DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single SPDT Analog Switch Single Supply
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:42,000
  • PandS:>1K
  • NLVAS4599DTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single SPDT Analog Switch Single Supply
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:61,992
  • NLAS4599DFT2
  • Status: Obsolete
  • Compliance: 
  • Description: Single SPDT Analog Switch Single Supply
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLAS4599DTT1
  • Status: Obsolete
  • Compliance: 
  • Description: Single SPDT Analog Switch Single Supply
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 30 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6  TSOP-6 
  • ON Semiconductor Full Web Site