NLX2G07: Dual Buffer with Open Drain Output

Description: NLX2G07...
  • NLX2G07
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX2G07AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Buffer with Open Drain Output
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • ON Semiconductor:57,000
  • NLX2G07CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Buffer with Open Drain Output
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLX2G07MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Buffer with Open Drain Output
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.5 
  • IO Max (mA): 32 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site