NLX3G14: Triple Inverter with Schmitt Trigger Input

Description: The NLX3G14 MiniGate is an advanced high-speed CMO...
  • The NLX3G14 MiniGate is an advanced high-speed CMOS triple Schmitt-trigger inverter in ultra-small footprint. The NLX3G14 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage. The NLX3G14 can be used to enhance noise immunity or to square up slowly changing waveforms.
  • Features
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1 uA (Max) at TA = 25C
  • 24 Balanced Output Source and Sink Capability
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • UltraSmall Packages
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX3G14FMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Inverter with Schmitt Trigger Input
  • Package Type: UDFN-8
  • Package Case Outline: 517BZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:78,000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site