NRVTS5100E: Trench Schottky, 100V, 5A in u8FL package, with and without Wettable Flanks

Description: The NRVTS5100ETFS is Very Low Leakage Trench-based...
  • The NRVTS5100ETFS is Very Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.
  • Features
  • Fine Lithography Trench−based Schottky Technology for Very Low
    Leakage
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101
  • Wettable Flanks (WF in PM Suffix) Option Available for Enhanced
    Automated Optical Inspection (AoI)
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Wireless, Smartphone and
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVTS5100ETFSTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky, 100V, 5A in u8FL package, with and without Wettable Flanks, Trench Schottky, 100V, 5A in u8FL package
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NRVTS5100ETFSTWG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky, 100V, 5A in u8FL package, with and without Wettable Flanks, Trench Schottky, 100V, 5A in u8FL package
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NRVTS5100ETFSWFTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky, 100V, 5A in u8FL package, with and without Wettable Flanks, Trench Schottky, 100V, 5A in u8FL package, with Wettable Flanks
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NRVTS5100ETFSWFTWG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky, 100V, 5A in u8FL package, with and without Wettable Flanks, Trench Schottky, 100V, 5A in u8FL package, with Wettable Flanks
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Configuration:  
  • VRRM Min (V): 100 
  • VF Max (V):
  • IRM Max (µA): 50 
  • IO(rec) Max (A):
  • IFSM Max (A):  
  • trr Max (ns):  
  • Cj Max (pF):  
  • Package Type: WDFN-8 / u8FL 
  • ON Semiconductor Full Web Site