NRVTS8H120: Trench Schottky, 120V, 8A in SO8FL Package

Description: The NRVTS8H120EMFS is Very Low Leakage Trench-base...
  • The NRVTS8H120EMFS is Very Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifier for switching power supplies.
  • Features
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101, Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • LED Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVTS8H120EMFST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky, 120V, 8A in SO8FL Package, Trench Schottky, 120V, 8A in SO8FL Package
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NRVTS8H120EMFST3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky, 120V, 8A in SO8FL Package, Trench Schottky, 120V, 8A in SO8FL Package
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Specifications
  • Configuration:  
  • VRRM Min (V): 120 
  • VF Max (V): 0.85 
  • IRM Max (µA): 50 
  • IO(rec) Max (A):
  • IFSM Max (A): 190 
  • trr Max (ns):  
  • Cj Max (pF):  
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site