NRVTSAF360: Trench Schottky Rectifier, Low Forward, 60V, 3A in SMA-FL package

Description: The NRVTSAF360 is a Low Forward Trench-based Schot...
  • The NRVTSAF360 is a Low Forward Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.
  • Features
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Tablet Adapters, and Flat Panel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVTSAF360T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky Rectifier, Low Forward, 60V, 3A in SMA-FL package
  • Package Type: SMA-FL
  • Package Case Outline: 403AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • Type: Schottky 
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 60 
  • VFM Max (V): 0.64 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.05 
  • Package Type: SMA-FL 
  • ON Semiconductor Full Web Site