NSB9435: PNP Bipolar Digital Transistor (BRT)

Description: This digital transistor is designed to replace a s...
  • This digital transistor is designed to replace a single device and its external resistor bias network. The bipolar digital transistor contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. This eliminates these individual components by integrating them into a single device and can reduce both system cost and board space.
  • Features
  • Collector-Emitter Sustaining Voltage - VCEO(sus) = 30 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain -hFE = 125 (Min) @ IC = 0.8 Adc
    = 90 (Min) @ IC = 3.0 Adc
  • Low Collector-Emitter Saturation Voltage - VCE(sat) = 0.275 Vdc (Max) @ IC = 1.2 Adc
    = 0.55 Vdc (Max) @ IC = 3.0 Adc
  • SOT-223 Surface Mount Packaging
  • ESD Rating - Human Body Model: Class 1B
    - Machine Model: Class B
  • Pb-Free Package is Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSB9435T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Digital Transistor (BRT)
  • Package Type: SOT-223-4 / TO-261-4D
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • NSV9435T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP Bipolar Digital Transistor (BRT)
  • Package Type: 
  • Package Case Outline: 
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • NSB9435T1
  • Status: Last Shipments
  • Compliance: 
  • Description: PNP Bipolar Digital Transistor (BRT)
  • Package Type: 
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 30 
  • hFE Min: 125 
  • R1 (kΩ):
  • R2 (kΩ): 10 
  • R1/R2 Typ:
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SOT-223-4 / TO-261-4D 
  • ON Semiconductor Full Web Site