NSDEMP11XV6: 80 V Common Anode Switching Diode, quad, two duals

Description: The Common Anode Switching Diode is designed for u...
  • The Common Anode Switching Diode is designed for use in ultra high speed switching applications. The NSDEMP11XV6T1 device is housed in the SOT¿563 package which is designed for low power surface mount applications, where board space is at a premium.
  • Features
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSDEMP11XV6T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 80 V Common Anode Switching Diode, quad, two duals
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NSDEMP11XV6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 80 V Common Anode Switching Diode, quad, two duals
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:64,000
  • PandS:>1K
  • NSDEMP11XV6T5
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 80 V Common Anode Switching Diode, quad, two duals
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • NSDEMP11XV6T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 80 V Common Anode Switching Diode, quad, two duals
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:32,000
  • Packages
    Specifications
  • Configuration: Dual Common Anode 
  • VR Min (V): 80 
  • VF Max (V): 1.2 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.1 
  • trr Max (ns):
  • CD Max (pF): 3.5 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site