NSI50150AD: LED Driver, Adjustable Constant Current Regulator, 50 V, 150 - 350 mA

Description: The adjustable constant current regulator (CCR) is...
  • The adjustable constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
    The CCR turns on immediately and is at 14% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pin 4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.
  • Features
  • Adjustable up to 350 mA, Wide Operating Voltage Range, Immediate Turn-On, Voltage Surge Suppressing - Protecting LEDs, SBT (SelfBiased Transistor) Technology, Negative Temperature Coefficient, Eliminates Additional Regulation, These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant. - High or Low side control
  • AEC-Q101 Qualified and PPAP Capable, UL94V0 Certified
  • Applications
  • LED Drive, Battery Charging
  • End Products
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights & Contact Wetting. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NSI50150ADT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Adjustable Constant Current Regulator, 50 V, 150 - 350 mA
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:<100
  • NSV50150ADT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LED Driver, Adjustable Constant Current Regulator, 50 V, 150 - 350 mA , DPAK 150mA
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • VI Max (V): 50 
  • IO Max (mA): 350 
  • LEDs in Series, Max #: 80 
  • LEDs in Parallel, Max #: 16 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site