NSPM8181: 18 V Unidirectional ESD and Surge Protection Device

Description: 18 V Unidirectional Surge Protection Device in UDF...
  • 18 V Unidirectional Surge Protection Device in UDFN 6 (1.8 mm x 2.0 mm) package. This is 100 A (IEC 61000−4−5, 8x20µs) capable device protects the power supply rail of mobile, consumer and computing applications from surge strikes by clamping at 30 V at 100 A
  • Features
  • High peak current capability - 100 A - Survives large surge events
  • Low clamping voltage - 30 V @ 100 A - Provides superior level of protection for devices on Vbus rails on applications
  • Applications
  • Vbus - Power Supply Rails
  • End Products
  • Smartphones
  • Tablets
  • Set Top Boxes
  • Wearables
  • Technical Documentation & Design Resources
    Availability and Samples
    NSPM8181MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 V Unidirectional ESD and Surge Protection Device
  • Package Type: UDFN-6
  • Package Case Outline: 517CS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Interface: Power Supply Rails 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1000 
  • V(BR) Min (V): 20 
  • VRWM Max (V): 18 
  • IR Max (µA):
  • PPK Max (W): 3000 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site