NSR0115CQP6: Common Cathode Schottky Diode, 15 V, 100 mA Dual-Dual

Description: These Schottky barrier diodes are designed for hig...
  • These Schottky barrier diodes are designed for high voltage speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Industry leading smallest surface mount package is excellent for hand-held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Low Forward Voltage 0.4 V (Max) @ IF = 10 mA
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant
  • Applications
  • Portable Devices (Digital Cameras, MP3 Players etc)
  • Mobile Phones
  • Keyboards
  • Low Voltage Motor Control (Disc Drives)
  • Technical Documentation & Design Resources
    Availability and Samples
    NSR0115CQP6T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Common Cathode Schottky Diode, 15 V, 100 mA Dual-Dual
  • Package Type: SOT-963
  • Package Case Outline: 527AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:184,000
  • Specifications
  • Configuration: Dual Common Cathode 
  • VRRM Min (V): 15 
  • VF Max (V): 0.4 
  • IRM Max (µA): 15 
  • IO(rec) Max (A): 0.1 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOT-963 
  • ON Semiconductor Full Web Site