NSR0320XV6: 23 V, 1.0 A Low VF Schottky Diode

Description: The Schottky diodes are designed for high current,...
  • The Schottky diodes are designed for high current, handling capability and low forward voltage performance.
  • Features
  • These Schottky barrier diodes are designed for high current, handling capability, and low forward voltage performance.
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0320XV6T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 23 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NSR0320XV6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 23 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • PandS:>1K
  • NSR0320XV6T5
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 23 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • NSR0320XV6T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 23 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:32,000
  • NSVR0320XV6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 23 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 23 
  • VF Max (V): 0.27 
  • IRM Max (µA): 50 
  • IO(rec) Max (A):
  • IFSM Max (A): 7.5 
  • trr Max (ns):
  • Cj Max (pF): 35 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site