NSR05F20NX: Schottky Barrier Diode, 20 V

Description: The Schottky diode is optimized for low forward vo...
  • The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Drop (VF) - Better Efficiency
  • Low Reverse Current
  • Applications
  • Reverse Voltage and Current Protection
  • End Products
  • Portable/Consumer Products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR05F20NXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 20 V, DSN2 (0402) Schottky Diodes 20 V 0.5 A
  • Package Type: DSN-2
  • Package Case Outline: 152AC
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Newark:>1K
  • ON Semiconductor:190,000
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 20 
  • VF Max (V): 0.43 
  • IRM Max (µA): 15 
  • IO(rec) Max (A): 0.5 
  • IFSM Max (A): 10 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site