NSR1020MW2: 20 V, 1.0 A Low VF Schottky Diode

Description: The Schottky Diode in the SOD-323 package offers e...
  • The Schottky Diode in the SOD-323 package offers extremely low Vf performance. The low forward voltage makes them capable of handling high current in a very small package. The resulting device is ideally suited for application as a blocking diode in charging applications or as part of discrete buck converter or discrete boost converter. As part of a buck conversion circuit, a boost conversion circuit or a charging circuit the low Vf drop of the Schottky improves the efficiency of the overall device by consuming less power in the forward mode.
  • Features
  • Low Forward Voltage - 0.24 Volts (Typ) @ IF = 10 mAdc
  • High Current Capability
  • ESD Rating Human Body Model: CLASS 3B - Machine Model: C
  • Pb-Free Package
  • Applications
  • Ideally suited for application as a blocking diode in charging applications or as part of discrete buck converter or discrete boost converter.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR1020MW2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:>50K
  • FutureElectronics:>50K
  • Newark:>1K
  • Newark:>10K
  • PandS:<100
  • NSR1020MW2T1G-AU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NSR1020MW2T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Newark:>10K
  • PandS:<1K
  • NSR1020MW2T3G-AU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NSVR1020MW2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 20 V, 1.0 A Low VF Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 20 
  • VF Max (V): 0.44 
  • IRM Max (µA): 40 
  • IO(rec) Max (A):
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 29 
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site