NSR1030Q: Schottky Diode Full Bridge 30 V 1 Amp

Description: These full bridge Schottky barrier diodes are desi...
  • These full bridge Schottky barrier diodes are designed for the rectification of the high speed signal of wireless charging. The NSR1030QMUTAG has a very low forward voltage that will reduce conduction loss. It is housed in a UDFN 3.0 x 3.0 x 0.5 mm package that is ideal for space constrained wireless applications.
  • Features
  • Extremely Fast Switching Speed
  • Low Forward Voltage − 0.49 V (Typ) @ IF = 1 A
  • These Devices are Pb-Free, Halogen Free and are RoHS Compliant
  • Applications
  • Full Bridge Rectification
  • End Products
  • Wireless Charging
  • Technical Documentation & Design Resources
    Availability and Samples
    NSR1030QMUTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Diode Full Bridge 30 V 1 Amp
  • Package Type: UDFN-4
  • Package Case Outline: 517DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:3,000
  • Specifications
  • Configuration: Bridge 
  • VRRM Min (V): 30 
  • VF Max (V): 0.6 
  • IRM Max (µA): 20 
  • IO(rec) Max (A):
  • IFSM Max (A): 12 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: UDFN-4 
  • ON Semiconductor Full Web Site