NSR15304NX: Schottky Barrier Diode, 1.5 A, 30 V

Description: These Schottky barrier diodes are optimized for lo...
  • These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Low Forward Voltage Drop − 530 mV (Typ.) @ IF = 1.5 A
  • Low Reverse Current − 20 A (Typ.) @ VR = 30 V
  • 1.5 A of Continuous Forward Current
  • ESD Rating − Human Body Model: Class 3B ESD Rating − Machine Model: Class C
  • High Switching Speed
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • End Products
  • Smart Phones
  • Tablets
  • Wearable Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NSR15304NXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 1.5 A, 30 V
  • Package Type: DSN-2
  • Package Case Outline: 152AE
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.58 
  • IRM Max (µA): 80 
  • IO(rec) Max (A): 1.5 
  • IFSM Max (A): 12 
  • trr Max (ns): 25 
  • Cj Max (pF): 60 
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site