NSR2030Q: Schottky Diodes Full Bridge 30 V 2 Amp

Description: These full bridge Schottky barrier diodes are desi...
  • These full bridge Schottky barrier diodes are designed for the rectification of the high speed signal of wireless charging. The NSR2030QMUTAG has a very low forward voltage that will reduce conduction loss. It is housed in a UDFN 3.5 x 3.5 x 0.5 mm package that is ideal for space constrained wireless applications.
  • Features
  • Extremely Fast Switching Speed
  • Low Forward Voltage − 0.54 V (Typ) @ IF = 2 A
  • These Devices are Pb-Free, Halogen Free and are RoHS Compliant
  • Applications
  • Full Bridge Rectification
  • End Products
  • Wireless Charging
  • Technical Documentation & Design Resources
    Availability and Samples
    NSR2030QMUTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Diodes Full Bridge 30 V 2 Amp
  • Package Type: UDFN-4
  • Package Case Outline: 517DA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Bridge 
  • VRRM Min (V): 30 
  • VF Max (V): 0.455 
  • IRM Max (µA): 20 
  • IO(rec) Max (A):
  • IFSM Max (A): 12.5 
  • trr Max (ns): 34 
  • Cj Max (pF): 102 
  • Package Type: UDFN-4 
  • ON Semiconductor Full Web Site