NSTB60: PNP General Purpose and NPN Bias Resistor Transistor Combination

Description: NSTB60...
  • NSTB60
  • Features
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7 inch/3000 Unit Tape and Reel
  • ESD Rating - Human Body Model: Class 1B
    Machine Model: Class B
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSTB60BDW1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP General Purpose and NPN Bias Resistor Transistor Combination
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NSVTB60BDW1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP General Purpose and NPN Bias Resistor Transistor Combination
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:330,000
  • NSTB60BDW1T1
  • Status: Last Shipments
  • Compliance: 
  • Description: PNP General Purpose and NPN Bias Resistor Transistor Combination
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: Dual NPN BRT & PNP TXR 
  • IC Continuous (A): 0.15 
  • V(BR)CEO Min (V): 50 
  • hFE Min: 120 
  • R1 (kΩ): 22 
  • R2 (kΩ): 10 
  • R1/R2 Typ: 2.1 
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site