NSVF4015SG4: RF Transistor for Low Noise Amplifier

Description: This RF transistor is designed for low noise ampli...
  • This RF transistor is designed for low noise amplifier applications. MCPH package is suitable for use under high temperature environment because it has superior heat radiation characteristics. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.
  • Features
  • Low-noise use : NF = 1.2 dB typ. (f = 1 GHz) - Realize the clear signal amplification
  • High cut-off frequency : fT = 10 GHz typ. (VCE = 5 V) - Aveirable for high frequency application
  • High gain : |S21e|2 = 17 dB typ. (f = 1 GHz) - Useful for the reception of the small signal
  • MCPH4 package is pin-compatible with SC-82FL - Reduce PCB mount area
  • AEC-Q101 qualified and PPAP capable - Suitable for automotive application
  • Pb-Free, Halogen Free and RoHS compliance - Environmental consideration
  • Applications
  • Low Noise Amplifier
  • RF Amplifier
  • End Products
  • Digital Radio Systems
  • TVs
  • FM Radio Systems
  • UHF Applications
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVF4015SG4T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: RF Transistor for Low Noise Amplifier
  • Package Type: SC-82FL / MCPH-4
  • Package Case Outline: 419AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:84,000
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.1 
  • VCEO(sus) Min (V): 12 
  • hFE Min: 60 
  • hFE Max: 150 
  • PTM Max (W): 0.45 
  • fT Min (MHz): 8000 
  • NF Typ. (dB): 1.2 
  • |S21e| 2 Typ. (dB): 17 
  • Package Type: SC-82FL / MCPH-4 
  • ON Semiconductor Full Web Site