NSVF5488SK: RF Transistor for Low Noise Amplifier

Description: This RF transistor is designed for RF amplifier ap...
  • This RF transistor is designed for RF amplifier applications. SSFP package is contribute to down size of application because it is small surface mount package. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.
  • Features
  • Low-noise : NF = 1.0 dB typ. (f = 1 GHz) - Realize the clear signal amplification
  • High gain : |S21e|2 = 12 dB typ. (f = 1 GHz) - Useful for the reception of the small signal
  • High cut-off frequency : fT = 7 GHz typ. - Available for high frequency application
  • SSFP package is pin-compatible with SOT-623 - Reduce PCB mount area
  • AEC-Q101 qualified and PPAP capable - Suitable for automotive applications
  • Pb-Free, Halogen Free and RoHS compliance - Environmental consideration
  • Applications
  • RF Amplifier
  • End Products
  • RKE
  • ADAS
  • Remote Engine Starter
  • UHF Applications
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVF5488SKT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: RF Transistor for Low Noise Amplifier
  • Package Type: SOT-623 / SSFP
  • Package Case Outline: 631AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:48,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.07 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 90 
  • hFE Max: 200 
  • PTM Max (W): 0.1 
  • fT Min (MHz): 5000 
  • NF Typ. (dB):
  • |S21e| 2 Typ. (dB): 12 
  • Package Type: SOT-623 / SSFP 
  • ON Semiconductor Full Web Site