NSVJ5908DSG5: N-Channel JFET, -15 V, 10 to 32 mA, 35 mS, Dual

Description: Automotive JFET designed for compact and efficient...
  • Automotive JFET designed for compact and efficient designs and including high gain performance. AEC-Q101 qualified JFET and PPAP capable suitable for automotive applications.
  • Features
  • Composite type with 2 JFET contained - Realize low distortion
  • Large forward transfer admittance | yfs | and low noise figure NF - Enabling the reception of radio waves in the small
  • The NSVJ5908DSG5 is formed with two chips, being equivalent to the NSVJ3557SA3, placed in MCPH5 package. - Improving the mounting efficiency greatly.
  • Pb-Free, Halogen Free and RoHS compliance - Environmental Consideration
  • AEC-Q101 qualified and PPAP capable - Suitable for automotive application.
  • High power dissipation - Enabled for use under high temperature.
  • Applications
  • AM Tuner RF Amplifier
  • Low Noise Amplifier
  • End Products
  • Car Tuner
  • Automotive Antenna
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVJ5908DSG5T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: N-Channel JFET, -15 V, 10 to 32 mA, 35 mS, Dual
  • Package Type: SC-88AFL / MCPH-5
  • Package Case Outline: 419AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:6,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 10000 
  • IDSS Max (µA): 32000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 10.5 
  • Crss Max (pF): 3.5 
  • Package Type: SC-88AFL / MCPH-5 
  • ON Semiconductor Full Web Site