NSVJ6904DSB6: N-Channel JFET, -25 V, 20 to 40 mA, 40 mS, Dual

Description: The NSVJ6904DSB6 is a composite type of JFET desig...
  • The NSVJ6904DSB6 is a composite type of JFET designed for compact size and high efficiency which can achieve high gain performance. This AEC-Q101 qualified and PPAP capable device is suited for automotive applications.
  • Features
  • High forward transfer admittance | yfs | - Enable the reception of small level signal
  • Small Capacitance Ciss - High Gain
  • Ultralow noise figure - Enable the reception of small level signal
  • Pb-Free, Halogen Free and RoHS compliance - Enviromental consideration
  • CPH6 package is pin-compatible with SC-74 - Enables use in high temperature environments
  • AEC-Q101 qualified and PPAP capable - For Automotive
  • Dual type - Mounting area is greatly reduced by incorporating two JFETs of the NSVJ3910SB3 in one package of CPH6 compared with using two separate packages
  • Applications
  • AM Tuner RF Amplification
  • Low Noise Amplifier
  • End Products
  • Car Audio System
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVJ6904DSB6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: N-Channel JFET, -25 V, 20 to 40 mA, 40 mS, Dual
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:36,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 20000 
  • IDSS Max (µA): 40000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 10 
  • Crss Max (pF): 2.3 
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site