NTMS4937N: Single N-Channel Power MOSFET 30V, 13.6A, 6.5mΩ

Description: This is a 30 V N-Channel Power MOSFET....
  • This is a 30 V N-Channel Power MOSFET.
  • Features
  • Low RDS(on) - Minimize Conduction Losses
  • Low Capacitance - Minimize Driver Losses
  • Optimized Gate Charge - Reduce Swiching Losses
  • RoHS Compliant
  • Applications
  • DC-DC Converter, Point of Load, Power Load Switch, Motor Control
  • End Products
  • PC, Server, Game Console, HDD, Printer, other Computing and Consumer Products
  • Technical Documentation & Design Resources
    Availability and Samples
    NTMS4937NR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single N-Channel Power MOSFET 30V, 13.6A, 6.5mΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): 11.2 
  • PD Max (W):
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 8.7 
  • RDS(on) Max @ VGS = 10 V (mΩ): 6.5 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 17.4 
  • Ciss Typ (pF): 2563 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site