NTR5198NL: Single N−Channel Logic Level Power MOSFET 60V, 2.2A, 155mΩ

Description: Power MOSFET
60 V, 155 m, Single N−Channel Lo...
  • Power MOSFET
    60 V, 155 m, Single N−Channel Logic Level
    SOT−23
  • Features
  • Small Footprint Industry Standard Surface Mount SOT−23 Package
  • Low RDS(on) for Low Conduction Losses and Improved Efficiency
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NTR5198NLT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single N−Channel Logic Level Power MOSFET 60V, 2.2A, 155mΩ
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • FutureElectronics:>100K
  • Newark:>10K
  • NTR5198NLT3G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Single N−Channel Logic Level Power MOSFET 60V, 2.2A, 155mΩ
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): 20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): 2.2 
  • PD Max (W): 1.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 205 
  • RDS(on) Max @ VGS = 10 V (mΩ): 155 
  • Qg Typ @ VGS = 4.5 V (nC): 6.4 
  • Qg Typ @ VGS = 10 V (nC): 11 
  • Ciss Typ (pF): 182 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site