NTS10120E: Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part

Description: NTS10120E...
  • NTS10120E
  • Features
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are PbFree and HalideFree Devices
  • Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • LED Lighting
  • Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVTS10120EMFST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NRVTS10120EMFST3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NTS10120EMFST1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NTS10120EMFST3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Configuration: Single  Trench 
  • VRRM Min (V): 120 
  • VF Max (V): 0.83 
  • IRM Max (µA): 30 
  • IO(rec) Max (A): 10 
  • IFSM Max (A): 200 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site