NTS260SF: Trench Schottky Rectifier Low Vf, 2A, 60V

Description: The NTS260SF is Low Forward Voltage Trench-based S...
  • The NTS260SF is Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.
  • Features
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Compact Adapters and Flat Panel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NTS260SFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier Low Vf, 2A, 60V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Newark:>10K
  • NTS260SFT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier Low Vf, 2A, 60V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:10,000
  • Specifications
  • Configuration:  
  • VRRM Min (V): 60 
  • VF Max (V): 0.65 
  • IRM Max (µA): 50 
  • IO(rec) Max (A):
  • IFSM Max (A): 25 
  • trr Max (ns):  
  • Cj Max (pF):  
  • Package Type: SOD-123FL 
  • ON Semiconductor Full Web Site