NTS8100MFS: 8 A, 100 V Very Low Forward Voltage Trench-based Schottky Rectifier

Description: The NTS8100MFS is our new Dual 8A 100V Very Low Fo...
  • The NTS8100MFS is our new Dual 8A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.
  • Features
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are PbFree and HalideFree Devices
  • Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DCDC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVTS8100MFST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 100 V Very Low Forward Voltage Trench-based Schottky Rectifier
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NRVTS8100MFST3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 100 V Very Low Forward Voltage Trench-based Schottky Rectifier
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NTS8100MFST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 8 A, 100 V Very Low Forward Voltage Trench-based Schottky Rectifier
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NTS8100MFST3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 8 A, 100 V Very Low Forward Voltage Trench-based Schottky Rectifier
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Configuration: Single  Trench 
  • VRRM Min (V): 100 
  • VF Max (V): 0.73 
  • IRM Max (µA): 70 
  • IO(rec) Max (A):
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site