NTS860: Trench Schottky Rectifier, 8A, 60V, Low Forward Voltage

Description: The NTS860MFS is Low Forward Voltage Trench-based ...
  • The NTS860MFS is Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifier for switching power supplies.
  • Features
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are PbFree and HalideFree Devices
  • Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • LED Lighting
  • Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NTS860MFST1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier, 8A, 60V, Low Forward Voltage
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NTS860MFST3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier, 8A, 60V, Low Forward Voltage
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Configuration: Trench 
  • VRRM Min (V): 60 
  • VF Max (V): 0.62 
  • IRM Max (µA): 55 
  • IO(rec) Max (A):
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site