NTST20120CTG: Schottky Rectifier, Low Forward Voltage, Dual, 20 A, 120 V

Description: The NTST20120CTG is our new 20A 120V Very Low Forw...
  • The NTST20120CTG is our new 20A 120V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.
  • Features
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Complianc
  • High Surge Capability
  • PbFree Packages are Available
  • Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DCDC Converters
  • Freewheeling and ORing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NTSB20120CT-1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Rectifier, Low Forward Voltage, Dual, 20 A, 120 V
  • Package Type: I2PAK-3
  • Package Case Outline: 418D
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:46,350
  • NTSB20120CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Rectifier, Low Forward Voltage, Dual, 20 A, 120 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:1,650
  • NTSB20120CTT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Rectifier, Low Forward Voltage, Dual, 20 A, 120 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:1,600
  • NTSJ20120CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Rectifier, Low Forward Voltage, Dual, 20 A, 120 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:1,100
  • NTST20120CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Rectifier, Low Forward Voltage, Dual, 20 A, 120 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:14,050
  • Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 120 
  • VF Max (V): 1.1 
  • IRM Max (µA): 700 
  • IO(rec) Max (A): 20 
  • IFSM Max (A): 120 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: I2PAK-3  D2PAK-3 / TO-263-2  TO-220-3 FullPak  TO-220-3 
  • ON Semiconductor Full Web Site